600 kcmil Copper Wire Solderless Lugs, Range: 600 kcmil-2 AWG, Single Conductor
600 kcmill Copper Wire Lug

600 kcmil Copper Wire Solderless Lugs, Range: 600 kcmil-2 AWG, Single Conductor

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BC-600

600 kcmil Single-Conductor Copper Wire Lugs

Explore our 600 kcmil single conductor copper wire lugs, featuring unique ridges on the contact surface for a secure, low-resistance joint. The extended screw design enhances compression and heat dissipation, improving safety and efficiency. The straight-line wire way design minimizes electrical resistance. Equipped with a positive wire stop, these lugs are designed for copper conductors only and are UL listed and CSA certified, 90° C rated (486B Listed). Suitable for wire ranges from 600 kcmil to 2 AWG, accommodating one CU conductor at a time.

  • UL listed and CSA certified
  • Rated for 90° C (486B Listed)
  • Compatible with 600 kcmil to 2 AWG
  • Accommodates one copper conductor at a time.

Engineered for optimal safety and efficiency, this lug features a unique design that accommodates a single 600 kcmil copper conductor, ensuring a secure and low-resistance connection.

General

Catalog Number

BC-600

Material

Copper

Type

Bolted Lugs & Terminals

UPC

192663017607

Dimensions

Dimensions

2.5 in x 1.3 in x 1.5 in

Height

1.5 in

Length

2.5 in

Thickness

0.26 in

Width

1.3 in

Conductor Related

Conductor - Copper Str Size Range

600 Kcmil-2 AWG