
Brand: Connector Mfg. Co. (CMC)
Catalog ID: 6ABV-500
6ABV-500. Compact design relieves cantilever stress.;Clear Plated for low contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Supplied with aluminum radial tipped set-screws.
Catalog Number
6ABV-500
Material
Aluminum
Type
Bolted Lugs & Terminals
UPC
192663096961
Dimensions
4.9 in x 3.75 in x 3 in
Height
3 in
Length
4.9 in
Package Height
Package Length
Package Weight
1.723 lb
Package Width
Width
3.75 in
Voltage Rating
600 V
Conductor Range
500 Kcmil - #2 AWG
Number of Conductors
6