Image of 6ABV-750-4 6ABV-750-4 Multi Conductor Aluminum Mechanical Lugs
Image of 6ABV-750-4 6ABV-750-4 Multi Conductor Aluminum Mechanical Lugs

6ABV-750-4 Multi Conductor Aluminum Mechanical Lugs

Brand: Connector Mfg. Co. (CMC)

Catalog ID: 6ABV-750-4

General purpose transformer connectors, Dual rated connectors for Aluminum or Copper conductors

6ABV-750-4. Compact design relieves cantilever stress.;Clear Plated for low contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Supplied with aluminum radial tipped set-screws.

Product details

General

Catalog Number

6ABV-750-4

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

192663097104

Dimensions

Dimensions

5.4 in x 3.75 in x 3 in

Height

3 in

Length

5.4 in

Width

3.75 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

750 Kcmil - #1/0 AWG

Number of Conductors

6

Resources and downloads