6ABV-750M Transformer Lugs & Terminals Aluminum Mechanical
Image of 6ABV-750M 6ABV-750M Transformer Lugs & Terminals Aluminum Mechanical

6ABV-750M Transformer Lugs & Terminals Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: 6ABV-750M

General purpose transformer connectors, Dual rated connectors for Aluminum or Copper conductors

6ABV-750M. Compact design relieves cantilever stress.;Clear Plated for low contact resistance.;Fully tested to ANSI C119.4 for Class “A” connectors.;Designed for installation on standard NEMA bolt holes.;Fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Supplied with aluminum radial-tipped set-screws.

  • Compact design relieves cantilever stress.
  • Clear Plated for low contact resistance.
  • Fully tested to ANSI C119.4 for Class “A” connectors.
  • Designed for installation on standard NEMA bolt holes.
  • Fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Supplied with aluminum radial-tipped set-screws.

General

Catalog Number

6ABV-750M

Material

Aluminum Alloy, 6061-T6

Type

Bolted Lugs & Terminals

UPC

192663082001

Dimensions

Length

6.37 in

Width

4.75 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

750 Kcmil - #2 AWG

Number of Conductors

6