Image of PF-300 Above-grade pedestal with covered connectors

Above-grade pedestal with covered connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: PF-300

Above-grade pedestal with covered connectors, Pedestal, Base & Cover- Linear low-density polyethylene, Connector Body - Extruded 6061-T6 aluminum, Connector Cover - Clear, co-polyester, Covers: Made of clear, hard lexan

Standard Mussel green tint and ultraviolet stabilizer ensure an attractive and long- lasting pedestal. Add suffix “LG” for light willow green tint;Pedestal ribbing ensures in-ground stability where driven stakes are not used;Stainless steel penta-head lock assembly;Linear low-density polyethylene rotational molding process produces superior fit and finish, with high impact and tensile strength and a dielectric strength of 450 volts/mil;Incorporates unique molded connector brackets that support the mounted connectors;Clear, hard Lexan cover;clear or black plastisol cover available;Connector set-screws accept a 5/16” Allen wrench. Recommend 9” insulated Allen wrench

  • Standard Mussel green tint and ultraviolet stabilizer ensure an attractive and long- lasting pedestal. Add suffix “LG” for light willow green tint
  • Pedestal ribbing ensures in-ground stability where driven stakes are not used
  • Stainless steel penta-head lock assembly
  • Linear low-density polyethylene rotational molding process produces superior fit and finish, with high impact and tensile strength and a dielectric strength of 450 volts/mil
  • Incorporates unique molded connector brackets that support the mounted connectors
  • Clear, hard Lexan cover
  • clear or black plastisol cover available
  • Connector set-screws accept a 5/16” Allen wrench. Recommend 9” insulated Allen wrench

General

Catalog Number

PF-300

Material

Aluminum Alloy, 6061-T6

UPC

192663119585

Dimensions

Depth

33 in

Dimensions

24.125 in x 12.125 in x 38.375 in

Height

38.375 in

Length

24.125 in

Width

12.125 in

Conductor Related

Conductor Range

Pedestal Only