ACL2/0-1/0 Compression Common Die Splice Connector Aluminum
Image of ACL2/0-1/0 ACL2/0-1/0 Compression Common Die Splice Connector Aluminum

ACL2/0-1/0 Compression Common Die Splice Connector Aluminum

Brand: Connector Mfg. Co. (CMC)

Catalog ID: ACL2/0-1/0

Aluminum Common Die Splice Connectors

ACL2/0-1/0. For splicing aluminum or copper conductors when joined in limited or loop-tension applications such as pole jumpers and service entrances;Connectors are pre-filled and plugged with electrical joint compound;Also useful in underground secondaries;Marked with catalog number, conductor size, and die references;Material: Aluminum

  • For splicing aluminum or copper conductors when joined in limited or loop-tension applications such as pole jumpers and service entrances
  • Connectors are pre-filled and plugged with electrical joint compound
  • Also useful in underground secondaries
  • Marked with catalog number, conductor size, and die references
  • Material: Aluminum

General

Catalog Number

ACL2/0-1/0

Die Size

  • Kearney K840
  • Burndy 249
  • EEI 11A
  • T&B TX
  • T&B 76
  • VC6 (all)

Material

Aluminum

UPC

192663117901

Dimensions

Die Size

  • Kearney K840
  • Burndy 249
  • EEI 11A
  • T&B TX
  • T&B 76
  • VC6 (all)

Length

4 in

Package Height

Package Length

Package Weight

0.195 lb

Package Width

Conductor Related

Conductor - ACSR Cmpt Size A

3/0 AWG

Conductor - ACSR Cmpt Size B

1/0 AWG & 2/0 AWG

Conductor - AL Str Size A

2/0 AWG

Conductor - AL Str Size B

1/0 AWG

Conductor - Copper Str Compact Size A

3/0 AWG

Conductor - Copper Str Compact Size B

1/0 AWG & 2/0 AWG

Conductor - Copper Str Size A

2/0 AWG

Conductor - Copper Str Size B

1/0 AWG

Certifications And Compliance

Industry Standard(s)

ANSI C119.4