Image of AD4 AD4 Overhead Parallel Clamps Aluminum Mechanical
Image of AD4 AD4 Overhead Parallel Clamps Aluminum Mechanical

AD4 Overhead Parallel Clamps Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: AD4

Aluminum One-Hole Terminal Lugs

AD4 Standard mounting hole diameter is .562” for 1/2” bolts;The end wall within the cable socket of this design is solid and pressure tight;Connectors are pre-filled and plugged with electrical joint compound;Marked with catalog number, conductor size and die reference;Meets performance requirements of ANSI C119.4;Material: Aluminum

  • Standard mounting hole diameter is .562” for 1/2” bolts
  • The end wall within the cable socket of this design is solid and pressure tight
  • Connectors are pre-filled and plugged with electrical joint compound
  • Marked with catalog number, conductor size and die reference
  • Meets performance requirements of ANSI C119.4
  • Material: Aluminum

Product details

General

Catalog Number

AD4

Die Size

  • EEI 8A
  • Burndy BG
  • Burndy 243
  • Kearney 5/8
  • T&B 52
  • T&B TU

Material

Aluminum

UPC

192663118182

Dimensions

Depth

0.56 in

Length

3.19 in

Width

0.91 in

Conductor Related

Conductor - ACSR Cmpt Size

4 AWG

Conductor - ACSR Str Size

4 AWG

Conductor - Copper Str Compact Size

4 AWG

Conductor - Copper Str Size

4 AWG

Certifications And Compliance

Industry Standard(s)

ANSI C119.4

Resources and downloads