
Brand: Connector Mfg. Co. (CMC)
Catalog ID: AG-11
AG-11. Made from a specially blended plastisol (PVC) material designed to “lock in” the oils (plasticizer) to promote a longer product life;A minimum thickness of 100 mils, with a voltage gradient of 300 volts/mil;Gray appearance with added UV stabilizers;A fungicide is also added to prevent the formation of mold when installed in a shady location;Fits a variety of insulators and comes complete with locking ring to hold it in place.
Catalog Number
AG-11
Material
PVC (polyvinyl chloride)
UPC
192663119158
Length
11.5 in
Package Weight
0.333 lb
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)