Image of AG-17 AG-17 Overhead PVC Animal/ Bird Guards

AG-17 Overhead PVC Animal/ Bird Guards

Brand: Connector Mfg. Co. (CMC)

Catalog ID: AG-17

Animal/Bird guards, Two-piece

AG-17 Made from a specially blended plastisol (PVC) material;Gray appearance with black added for UV protection;Double locking rings keep guard from sliding down on the insulator;Expandable base fits many sizes of insulators (O.D.);Over 17” tall, minimum thickness from 100 to 125 mils (1/8”), with a voltage gradient of 300v/mil;A fungicide is added to prevent the formation of mold when installed in shady areas

  • Made from a specially blended plastisol (PVC) material
  • Gray appearance with black added for UV protection
  • Double locking rings keep guard from sliding down on the insulator
  • Expandable base fits many sizes of insulators (O.D.)
  • Over 17” tall, minimum thickness from 100 to 125 mils (1/8”), with a voltage gradient of 300v/mil
  • A fungicide is added to prevent the formation of mold when installed in shady areas

General

Catalog Number

AG-17

Material

PVC (polyvinyl chloride)

UPC

192663119172

Dimensions

Height

4.41 in

Length

18.12 in