

Brand: Connector Mfg. Co. (CMC)
Catalog ID: ACL250-1/0
Catalog Number
ACL250-1/0
Die Size
Material
Aluminum
UPC
192663117963
Die Size
Dimensions
4 in x 0.91 in x 0.91 in
Height
0.91 in
Length
4 in
Package Weight
0.176 lb
Width
0.91 in
Conductor - ACSR Cmpt Size A
250 kcmil
Conductor - ACSR Cmpt Size B
1/0 AWG
Conductor - AL Str Size A
4/0 AWG & 250 kcmil
Conductor - AL Str Size B
1/0 AWG
Conductor - Copper Str Compact Size A
250 kcmil
Conductor - Copper Str Compact Size B
1/0 AWG
Conductor - Copper Str Size A
4/0 AWG & 250 kcmil
Conductor - Copper Str Size B
1/0 AWG
Industry Standard(s)
ANSI C119.4