Image of ACL750 Aluminum Common Die Splice Connectors

Aluminum Common Die Splice Connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: ACL750

Aluminum Common Die Splice Connectors

For splicing aluminum or copper conductors when joined in limited or loop-tension applications such as pole jumpers and service entrances;Connectors are pre-filled and plugged with electrical joint compound;Also useful in underground secondaries;Marked with catalog number, conductor size, and die references;Material: Aluminum

  • For splicing aluminum or copper conductors when joined in limited or loop-tension applications such as pole jumpers and service entrances
  • Connectors are pre-filled and plugged with electrical joint compound
  • Also useful in underground secondaries
  • Marked with catalog number, conductor size, and die references
  • Material: Aluminum

General

Catalog Number

ACL750

Die Size

  • Kearney 1-1/2
  • Burndy 301, 342, 608, 722, 786, 125

Material

Aluminum

UPC

192663118045

Dimensions

Die Size

  • Kearney 1-1/2
  • Burndy 301, 342, 608, 722, 786, 125

Length

6 in

Package Height

Package Length

Package Weight

0.711 lb

Package Width

Conductor Related

Conductor - ACSR Cmpt Size A

900 kcmil

Conductor - ACSR Cmpt Size B

900 kcmil

Conductor - AL Str Size A

750 kcmil & 800 kcmil

Conductor - AL Str Size B

700 kcmil & 750 kcmil & 800 kcmil

Conductor - Copper Str Compact Size A

900 kcmil

Conductor - Copper Str Compact Size B

900 kcmil

Conductor - Copper Str Size A

750 kcmil & 800 kcmil

Conductor - Copper Str Size B

700 kcmil & 750 kcmil & 800 kcmil

Certifications And Compliance

Industry Standard(s)

ANSI C119.4