Image of ACL300 Aluminum Common Die Splice Connectors
Image of ACL300 Aluminum Common Die Splice Connectors

Aluminum Common Die Splice Connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: ACL300

Aluminum Common Die Splice Connectors

  • For splicing aluminum or copper conductors when joined in limited or loop-tension applications such as pole jumpers and service entrances
  • Connectors are pre-filled and plugged with electrical joint compound
  • Also useful in underground secondaries
  • Marked with catalog number, conductor size, and die references
  • Material: Aluminum

General

Catalog Number

ACL300

Die Size

  • Kearney 1-1/8-1, 1-1/8-2
  • Burndy 316, 655, 705 or 13A

Material

Aluminum

Dimensions

Die Size

  • Kearney 1-1/8-1, 1-1/8-2
  • Burndy 316, 655, 705 or 13A

Dimensions

4.25 in x 1.15 in x 1.15 in

Height

1.15 in

Length

4.25 in

Width

1.15 in

Conductor Related

Conductor - ACSR Cmpt Size A

300 kcmil & 350 kcmil

Conductor - ACSR Cmpt Size B

300 kcmil & 350 kcmil

Conductor - AL Str Size A

300 kcmil

Conductor - AL Str Size B

250 kcmil & 300 kcmil

Conductor - Copper Str Compact Size A

300 kcmil & 350 kcmil

Conductor - Copper Str Compact Size B

300 kcmil & 350 kcmil

Conductor - Copper Str Size A

300 kcmil

Conductor - Copper Str Size B

250 kcmil & 300 kcmil

Certifications And Compliance

Industry Standard(s)

ANSI C119.4