Image of ACL1000 Aluminum Common Die Splice Connectors

Aluminum Common Die Splice Connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: ACL1000

Aluminum Common Die Splice Connectors

For splicing aluminum or copper conductors when joined in limited or loop-tension applications such as pole jumpers and service entrances;Connectors are pre-filled and plugged with electrical joint compound;Also useful in underground secondaries;Marked with catalog number, conductor size, and die references;Material: Aluminum

  • For splicing aluminum or copper conductors when joined in limited or loop-tension applications such as pole jumpers and service entrances
  • Connectors are pre-filled and plugged with electrical joint compound
  • Also useful in underground secondaries
  • Marked with catalog number, conductor size, and die references
  • Material: Aluminum

General

Catalog Number

ACL1000

Die Size

  • Burndy 302, 352, 725
  • T&B 150

Material

Aluminum

Dimensions

Die Size

  • Burndy 302, 352, 725
  • T&B 150

Length

8 in

Conductor Related

Conductor - ACSR Cmpt Size A

0 AWG

Conductor - ACSR Cmpt Size B

0 AWG

Conductor - AL Str Size A

900 kcmil & 1000 kcmil

Conductor - AL Str Size B

900 kcmil & 1000 kcmil

Conductor - Copper Str Compact Size A

0 AWG

Conductor - Copper Str Compact Size B

0 AWG

Conductor - Copper Str Size A

900 kcmil & 1000 kcmil

Conductor - Copper Str Size B

900 kcmil & 1000 kcmil

Certifications And Compliance

Industry Standard(s)

ANSI C119.4