Aluminum Lay-in Lug, 4-14 AWG, 0.22" Stud Size, Tin Plated.
Image of LI-50S Aluminum Lay-in Lug, 4-14 AWG, 0.22" Stud Size, Tin Plated.

Aluminum Lay-in Lug, 4-14 AWG, 0.22" Stud Size, Tin Plated.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: LI-50S

Aluminum Lay-in Lug, 4-14 AWG, 0.22" Stud Size. Lay-in mechanical connectors have terminals where cables lay and attach with a setscrew. Also known as lay-in lugs, they're used to transfer and run power or ground connections. Their tongues have mounting holes that secure onto flat surfaces and rod-shaped connection points with bolts and nuts.

Aluminum Lay-in Lug, 250-6 AWG, 0.33" Stud Size, Tin Plated. CMC® LI-S ground connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. They are designed for use on conduit grounding bushings. The open-faced design allows the installer to quickly lay-in the grounding conductor as a jumper to multiple conduits with no break in the ground conductor. 90° C Rated (486B Listed). UL listed and CSA certified.

  • Tin Plated
  • Manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity
  • Dual rated for both copper and aluminum conductors
  • Electro tin plated to provide low contact resistance and protection against corrosion
  • Designed for use on conduit grounding bushings
  • Open-faced design allows the installer to quickly lay-in the grounding conductor as a jumper to multiple conduits with no break in the ground conductor
  • 90° C Rated (486B Listed)
  • UL listed and CSA certified

General

Catalog Number

LI-50S

Material

Aluminum

UPC

192663135189

Dimensions

Dimensions

1.07 in x 0.38 in x 0.78 in

Height

0.78 in

Length

1.07 in

Width

0.38 in

Conductor Related

Conductor - Copper Str Size Range

4-14 AWG