
Brand: Connector Mfg. Co. (CMC)
Catalog ID: APMB6B34
Adapters provide the means to connect virtually any required number of conductors to a transformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions
Catalog Number
APMB6B34
Material
Extruded - 6061-T6 AluminumCast - 356-T6 Aluminum
UPC
192663115044
Height
6.62 in
Length
5.25 in
Package Weight
1.769 lb
Thickness
0.75 in