
Brand: Connector Mfg. Co. (CMC)
Catalog ID: APMB8B12
Adapters provide the means to connect virtually any required number of conductors to a transformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions
Catalog Number
APMB8B12
Material
Extruded - 6061-T6 AluminumCast - 356-T6 Aluminum
Height
6.62 in
Length
7 in
Thickness
0.5 in