Brand: Connector Mfg. Co. (CMC)
Catalog ID: APMB12B34
Adapters provide the means to connect virtually any required number of conductors to a transformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions
Catalog Number
APMB12B34
Material
Extruded - 6061-T6 AluminumCast - 356-T6 Aluminum
UPC
192663115068
Height
6.62 in
Length
10.5 in
Thickness
0.75 in