Brand: Connector Mfg. Co. (CMC)
Catalog ID: SNB-350-36 W/SNBI-1
SNB-350-36 W/SNBI-1. Made of T includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
SNB-350-36 W/SNBI-1
Material
Aluminum Alloy, 6061-T6
Dimensions
4.77 in x 2.53 in x 1.13 in
Height
1.13 in
Length
4.77 in
Width
2.53 in
Conductor - AL Str Run Range
350 Kcmil - #6 AWG
Conductor - AL Str Tap Range
6 AWG - 14 AWG
Conductor - Copper Str Run Range
350 Kcmil - #6 AWG
Conductor - Copper Str Tap Range
6 AWG - 14 AWG
Number of Conductors
36