Image of NA-140 Aluminum Neutral Bars, Type: NA, conductor range: 2/0 AWG-14 AWG.Al/Cu Rated
Image of NA-140 Aluminum Neutral Bars, Type: NA, conductor range: 2/0 AWG-14 AWG.Al/Cu Rated

Aluminum Neutral Bars, Type: NA, conductor range: 2/0 AWG-14 AWG.Al/Cu Rated

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NA-140

Aluminum Neutral Bars, Type: NA, conductor range: 2/0 AWG-14 AWG. Al/Cu Rated. CMC® Aluminum Neutral Bars are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Only a screwdriver or Allen wrench is needed for assembly.

Aluminum Neutral Bars, Type: NA, conductor range: 1/0 AWG-14 AWG.Al/Cu Rated.CMC® Aluminum Neutral Bars are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Only a screwdriver or allen wrench is needed for assembly.

Dual Rated

Product details

General

Catalog Number

NA-140

Material

Aluminum

UPC

192663136230

Dimensions

Height

1.16 in

Width

0.97 in

Conductor Related

Conductor - Copper Str Size Range

2/0-14 AWG

Resources and downloads