Image of AMS300 Aluminum One-Hole Terminal Lugs

Aluminum One-Hole Terminal Lugs

Brand: Connector Mfg. Co. (CMC)

Catalog ID: AMS300

Aluminum One-Hole Terminal Lugs

Standard mounting hole diameter is .562” for 1/2” bolts;The end wall within the cable socket of this design is solid and pressure tigh;Connectors are pre-filled and plugged with electrical joint compound;Marked with catalog number, conductor size and die reference;Meets performance requirements of ANSI C119.4

  • Standard mounting hole diameter is .562” for 1/2” bolts
  • The end wall within the cable socket of this design is solid and pressure tigh
  • Connectors are pre-filled and plugged with electrical joint compound
  • Marked with catalog number, conductor size and die reference
  • Meets performance requirements of ANSI C119.4

General

Catalog Number

AMS300

Die Size

  • EEI 11A
  • Burndy WK840
  • Burndy 249
  • Kearney 840
  • T&B TX
  • T&B 76

Material

Aluminum

UPC

192663118335

Dimensions

Depth

0.56 in

Die Size

  • EEI 11A
  • Burndy WK840
  • Burndy 249
  • Kearney 840
  • T&B TX
  • T&B 76

Length

3.25 in

Package Height

Package Length

Package Weight

0.232 lb

Package Width

Width

0.91 in

Conductor Related

Conductor - ACSR Cmpt Size

300 kcmil-350 kcmil

Conductor - ACSR Str Size

300 kcmil

Conductor - Copper Str Compact Size

300 kcmil-350 kcmil

Conductor - Copper Str Size

300 kcmil

Certifications And Compliance

Industry Standard(s)

ANSI C119.4