

Brand: Connector Mfg. Co. (CMC)
Catalog ID: AMS2/0
Catalog Number
AMS2/0
Die Size
Material
Aluminum
Depth
0.56 in
Die Size
Length
3.25 in
Width
0.91 in
Conductor - ACSR Cmpt Size
3/0 AWG
Conductor - ACSR Str Size
2/0 AWG
Conductor - Copper Str Compact Size
3/0 AWG
Conductor - Copper Str Size
2/0 AWG
Industry Standard(s)
ANSI C119.4