
Brand: Connector Mfg. Co. (CMC)
Catalog ID: PT24-2.5
Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped;Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint toassure protection from bi-metallic corrosion.
Catalog Number
PT24-2.5
Material
Aluminum
UPC
192663118960
Equivalent Pin Size
4 Sol.
Length
4.625 in
Length - Pin
2.5 in
Package Weight
0.086 lb
Voltage Rating
600 V
Conductor - ACSR Str Size
2 AWG
Conductor Diameter - Maximum
0.328 in
Conductor Diameter - Minimum
0.268 in
Conductor Diameter Range
0.268 - 0.328
Conductor Range
1-2 Str.;2 Comp.