Image of PT2010-6 Aluminum pin terminal for compression connections
Image of PT2010-6 Aluminum pin terminal for compression connections

Aluminum pin terminal for compression connections

Brand: Connector Mfg. Co. (CMC)

Catalog ID: PT2010-6

Compression connectors, Aluminum pin terminal

  • Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped
  • Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint toassure protection from bi-metallic corrosion.

General

Catalog Number

PT2010-6

Material

Aluminum

UPC

192663119004

Dimensions

Equivalent Pin Size

1/0 Sol.

Length

9.875 in

Length - Pin

6 in

Package Weight

0.369 lb

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - ACSR Str Size

2/0 AWG

Conductor Diameter - Maximum

0.448 in

Conductor Diameter - Minimum

0.414 in

Conductor Diameter Range

0.414 - 0.448

Conductor Range

2/0 Str.;3/0 Comp.