

Brand: Connector Mfg. Co. (CMC)
Catalog ID: PT4020-6
Catalog Number
PT4020-6
Material
Aluminum
UPC
192663119028
Length
9.875 in
Length - Pin
6 in
Package Weight
0.41 lb
Pin Size
3/8 in
Voltage Rating
600 V
Conductor - ACSR Str Size
4/0 AWG
Conductor Diameter - Maximum
0.575 in
Conductor Diameter - Minimum
0.552 in
Conductor Diameter Range
0.552 - 0.575
Conductor Range
#4/0 - 250 Str. 250 Comp.