Brand: Connector Mfg. Co. (CMC)
Catalog ID: PT55062-6
Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped;Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint toassure protection from bi-metallic corrosion.
Catalog Number
PT55062-6
Material
Aluminum
UPC
192663123025
Length
12.25 in
Length - Pin
6 in
Pin Size
5/8 in
Voltage Rating
600 V
Conductor - ACSR Str Size
477 Kcmil;556 Kcmil
Conductor Diameter - Maximum
0.879 in
Conductor Diameter - Minimum
0.811 in
Conductor Diameter Range
0.811 - 0.879
Conductor Range
500-556.5 Str.