Image of PT70062-6 Aluminum pin terminal for compression connections
Image of PT70062-6 Aluminum pin terminal for compression connections

Aluminum pin terminal for compression connections

Brand: Connector Mfg. Co. (CMC)

Catalog ID: PT70062-6

Aluminum pin terminal for compression connections

Aluminum Pin Terminals Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are prefilled with electrical joint compound and capped;Pin terminals are widely used in clamp-type plated bronze connectors common to pole-type transformers, disconnect switches, cutouts and lighting arrestors to allow aluminum conductors to be connected;The transition from copper to aluminum is made within a sealed compression joint to assure protection from bi-metallic corrosion.

  • Aluminum Pin Terminals Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are prefilled with electrical joint compound and capped
  • Pin terminals are widely used in clamp-type plated bronze connectors common to pole-type transformers, disconnect switches, cutouts and lighting arrestors to allow aluminum conductors to be connected
  • The transition from copper to aluminum is made within a sealed compression joint to assure protection from bi-metallic corrosion.

Product details

General

Catalog Number

PT70062-6

Die Size

  • EEI 14A
  • Alcoa 13 AH
  • Kearney 1-15/16
  • Anderson VC
  • Burndy 317
  • Burndy 327
  • Burndy 719
  • Somerset - T&B 106
  • Burndy 301
  • Burndy 342
  • Burndy 608
  • Burndy 722
  • Burndy 786
  • Kearney 11/2
  • Alcoa 24AH
  • Somerset-T&B 125
  • VC8

Material

Aluminum

Dimensions

Equivalent Pin Size

5/8

Length

12.25 in

Length - Pin

6 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - ACSR Str Size

605 (36/1) kcmil;636 (36/1) kcmil

Conductor Diameter - Maximum

0.996 in

Conductor Diameter - Minimum

0.883 in

Conductor Diameter Range

0.883 - 0.996