
Brand: Connector Mfg. Co. (CMC)
Catalog ID: PT100087-6
Aluminum Pin Terminals Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are prefilled with electrical joint compound and capped;Pin terminals are widely used in clamp-type plated bronze connectors common to pole-type transformers, disconnect switches, cutouts and lighting arrestors to allow aluminum conductors to be connected;The transition from copper to aluminum is made within a sealed compression joint to assure protection from bi-metallic corrosion.
Catalog Number
PT100087-6
Die Size
Material
Aluminum
Die Size
Equivalent Pin Size
7/8
Length
12.5 in
Length - Pin
6 in
Voltage Rating
600 V
Conductor - ACSR Str Size
795 (26/17) kcmil - 954 (54/7) kcmil
Conductor Diameter - Maximum
1.196 in
Conductor Diameter - Minimum
1.092 in
Conductor Diameter Range
1.092 - 1.196