Image of BASE186430TP Aluminum primary sectionalizing enclosures

Aluminum primary sectionalizing enclosures

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BASE186430TP

Aluminum primary sectionalizing enclosures

Provide a safe and convenient primary cable terminating, sectionalizing, tapping, and switching point for underground distribution systems;Available in sizes for use on single and three phase;Green powder coated finish exceeds ANSI standards and will blend in with the surroundings;All units are designed to meet ANSI C57.12.28- 1988 for pad mounted equipment enclosure integrity;When constructed of .090 aluminum as standard, .125 available upon request add suffix “-H”;Single or three phase;Stainless steel Penta-head bolt and stainless steel padlocking handle;All 304 stainless steel hardware;Ground lugs located on mounting plate and on the enclosure for concentric neutral;Mounting plates are available to fit 2, 3, or 4 way multi-taps with parking stand;Aluminum, steel or fiberglass burial sleeves available;A wind stop is included on all top hinged units for operating safety

  • Provide a safe and convenient primary cable terminating, sectionalizing, tapping, and switching point for underground distribution systems
  • Available in sizes for use on single and three phase
  • Green powder coated finish exceeds ANSI standards and will blend in with the surroundings
  • All units are designed to meet ANSI C57.12.28- 1988 for pad mounted equipment enclosure integrity
  • When constructed of .090 aluminum as standard, .125 available upon request add suffix “-H”
  • Single or three phase
  • Stainless steel Penta-head bolt and stainless steel padlocking handle
  • All 304 stainless steel hardware
  • Ground lugs located on mounting plate and on the enclosure for concentric neutral
  • Mounting plates are available to fit 2, 3, or 4 way multi-taps with parking stand
  • Aluminum, steel or fiberglass burial sleeves available
  • A wind stop is included on all top hinged units for operating safety

General

Catalog Number

BASE186430TP

Material

.125 Aluminum

Dimensions

Cubic Capacity

34560 cu.in

Depth

18 in

Height

30 in

Width

64 in