Aluminum Semi-Tension Neutral Splicing Sleeve for Use on Overhead Triple Service Conductor
Image of NCL2 Aluminum Semi-Tension Neutral Splicing Sleeve for Use on Overhead Triple Service Conductor

Aluminum Semi-Tension Neutral Splicing Sleeve for Use on Overhead Triple Service Conductor

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NCL2

Aluminum Semi-Tension Neutral Splicing Sleeve for Use on Overhead Triple Service Conductor

The neutral splicing sleeve contains a solid center stop as assurance of equal crimping;Connectors are pre-filled and plugged with electrical joint compound;Marked with catalog number, conductor size and die reference;Meets performance requirements of ANSI C119.4

  • The neutral splicing sleeve contains a solid center stop as assurance of equal crimping
  • Connectors are pre-filled and plugged with electrical joint compound
  • Marked with catalog number, conductor size and die reference
  • Meets performance requirements of ANSI C119.4

General

Catalog Number

NCL2

Die Size

Kearney 5/8

Material

Aluminum

Type

NCL

UPC

192663117857

Dimensions

Die Size

Kearney 5/8

Length

4.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0.098 lb

Package Width

0 in

Conductor Related

Conductor Range

0.292 -0.316