Image of WSD1000I Aluminum splice reducers

Aluminum splice reducers

Brand: Connector Mfg. Co. (CMC)

Catalog ID: WSD1000I

Aluminum Splicer Reducers, Dual-Rated for Aluminum or Copper Conductors

Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with radial-tipped set-screws;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Solid barrier center stop prevents contact of dissimilar metals;For installation, CMC® recommends the use of a 9” insulated Allen wrench

  • Clear plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • Supplied with radial-tipped set-screws
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Solid barrier center stop prevents contact of dissimilar metals
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench

General

Catalog Number

WSD1000I

Type

WS

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

1000 Kcmil-500 Kcmil