
Brand: Connector Mfg. Co. (CMC)
Catalog ID: GPT2-500
GPT2-500. Made of T includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
GPT2-500
Material
Aluminum Alloy, 6061-T6
Dimensions
3.13 in x 2.88 in x 1.75 in
Height
1.75 in
Length
3.13 in
Width
2.88 in
Conductor - AL Str Run Range
500 kcmil - 350 kcmil
Conductor - AL Str Tap Range
500 kcmil - 2 AWG
Conductor - Copper Str Run Range
500 kcmil - 350 kcmil
Conductor - Copper Str Tap Range
500 kcmil - 2 AWG