
Brand: Connector Mfg. Co. (CMC)
Catalog ID: LA6-TS
Offered as individual terminal lugs or in kit form, complete with a Torpedo sleeve. Kits are offered in two types: One type consists of the lug and uncut torpedo cover The other consists of the lug and a Torpedo sleeve factory cut at the appropriate conductor step to match the wire size of a particular lug;Hook-on terminal lugs have side tabs to mate with locking recesses provided in the corresponding pads of “RESIDENTIAL EEL” series types UC.;Common die terminal lugs are pre-filled with electrical joint compound and capped with color coded plugs. Field instructions and lubricant are supplied with kits.;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5;Material:Terminal:Aluminum
Catalog Number
LA6-TS
Color Code
Blue
Material
Aluminum
UPC
192663115839
Package Weight
0.292 lb
Voltage Rating
600 V