Aluminum Terminal Lugs and Tap Kits for Use on UC Connectors, Dual rated connectors for Aluminum or Copper conductors
Image of LA2-2TL5 Aluminum Terminal Lugs and Tap Kits for Use on UC Connectors, Dual rated connectors for Aluminum or Copper conductors

Aluminum Terminal Lugs and Tap Kits for Use on UC Connectors, Dual rated connectors for Aluminum or Copper conductors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: LA2-2TL5

Aluminum Terminal Lugs and Tap Kits for Use on UC Connectors, Dual rated connectors for Aluminum or Copper conductors

Offered as individual terminal lugs or in kit form, complete with a Torpedo sleeve. Kits are offered in two types: One type consists of the lug and uncut torpedo cover The other consists of the lug and a Torpedo sleeve factory cut at the appropriate conductor step to match the wire size of a particular lug;Hook-on terminal lugs have side tabs to mate with locking recesses provided in the corresponding pads of “RESIDENTIAL EEL” series types UC.;Common die terminal lugs are pre-filled with electrical joint compound and capped with color coded plugs. Field instructions and lubricant are supplied with kits.;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5;Material:Terminal:Aluminum

  • Offered as individual terminal lugs or in kit form, complete with aTorpedo sleeve. Kits are offered in two types: One type consists of the lug and uncut torpedo cover.The other consists of the lug and a Torpedo sleeve factory cut at the appropriate conductor step to match the wire size of a particular lug.
  • Hook-on terminal lugs have side tabs to mate with locking recesses provided in the corresponding pads of “RESIDENTIAL EEL” series types UC.
  • Common die terminal lugs are pre-filled with electrical joint compound and capped with color coded plugs. Field instructions and lubricant are supplied with kits.
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.

General

Catalog Number

LA2-2TL5

Color Code

Red

Material

Aluminum

UPC

192663116065

Dimensions

Package Weight

0.505 lb

Electrical Ratings

Voltage Rating

600 V