Image of DLA-250 Aluminum Two Conductor Solderless Lugs, 250 kcmil - 6 AWG (2), 0.38" Stud Size, Al/Cu Rated, Tin Plated

Aluminum Two Conductor Solderless Lugs, 250 kcmil - 6 AWG (2), 0.38" Stud Size, Al/Cu Rated, Tin Plated

Brand: Connector Mfg. Co. (CMC)

Catalog ID: DLA-250

*Now Rated for Flex Cable*
Aluminum Two Conductor Solderless Lugs, Type: DLA , 250 kcmil - 6 AWG (2), 0.38" Stud Size, Al/Cu Rated, Tin Plated. CMC® Two conductor solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable. 90° C Rated (486B Listed). UL listed and CSA certified.UL listed and CSA certified. UL Listed for Flexible Cable.

Manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity.;Assembly can be made with only a screwdriver or Allen wrench;Connectors are reusable;Electro tin plated to provide low contact resistance;Material:Aluminum

  • Manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity.
  • Assembly can be made with only a screwdriver or Allen wrench
  • Connectors are reusable
  • Electro tin plated to provide low contact resistance
  • Material:Aluminum

General

Catalog Number

DLA-250

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

192663014170

Dimensions

Dimensions

2.56 in x 1.64 in x 1.19 in

Height

1.19 in

Length

2.56 in

Width

1.64 in

Conductor Related

Conductor - Copper Str Size Range

250 Kcmil-6 (2) AWG