Aluminum Two Conductor Solderless Lugs, Type: DLA ,1000 - 350 AWG (2)
Image of DLA-1000 Aluminum Two Conductor Solderless Lugs, Type: DLA ,1000 - 350 AWG (2)

Aluminum Two Conductor Solderless Lugs, Type: DLA ,1000 - 350 AWG (2)

Brand: Connector Mfg. Co. (CMC)

Catalog ID: DLA-1000

Aluminum Two Conductor Solderless Lugs, Type: DLA ,1000 - 350 AWG (2), Al/Cu Rated, Tin Plated. CMC® Two conductor solderless connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable. 90° C Rated (486B Listed). UL listed and CSA certified.

Manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity.;Assembly can be made with only a screwdriver or Allen wrench;Connectors are reusable;Electro tin plated to provide low contact resistance;Material:Aluminum

  • Manufactured from high strength 6061-T6 aluminum alloy to ensure both maximum strength and conductivity.
  • Assembly can be made with only a screwdriver or Allen wrench
  • Connectors are reusable
  • Electro tin plated to provide low contact resistance
  • Material:Aluminum

General

Catalog Number

DLA-1000

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

192663019687

Dimensions

Dimensions

3.5 in x 3.5 in x 1.94 in

Height

1.94 in

Length

3.5 in

Width

3.5 in

Conductor Related

Conductor - Copper Str Size Range

1000 Kcmil-350 AWG