APC-397-2I Overhead Parallel Clamps Aluminum Mechanical
Image of APC-397-2I APC-397-2I Overhead Parallel Clamps Aluminum Mechanical
Buy America(n) Qualified

APC-397-2I Overhead Parallel Clamps Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: APC-397-2I

Aluminum parallel clamps (extruded), Dual-rated connectors for aluminum or copper conductors

APC-397-2I. Pre filled with includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Pre-filled with CO-OX oxide inhibitor.
  • Furnished with high-stress anodized bolts with integrated washers.
  • Heavy-duty distribution connectors suitable for use over armor rod.

General

Catalog Number

APC-397-2I

Material

Aluminum

UPC

192663076345

Dimensions

Bolt Size

1/2 in

Length

3.375 in

Package Height

Package Length

Package Weight

0.728 lb

Package Width

Width

2.562 in

Conductor Related

Conductor - ACSR Str Run Range

3/0 str - 397.5 ACSR;4 str - 2/0 str AR

Conductor - ACSR Str Tap Range

3/0 str - 400 MCM;3/0 str - 397.5 ACSR;4 str - 2/0 str AR

Conductor - AL Str Run Range

3/0 str - 400 MCM

Conductor - AL Str Tap Range

3/0 str - 400 MCM

Conductor - Copper Str Run Range

3/0 str - 400 MCM

Conductor - Copper Str Tap Range

3/0 str - 400 MCM

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)