APC-4/0-2I Overhead Parallel Clamps Aluminum Mechanical
Image of APC-4/0-2I APC-4/0-2I Overhead Parallel Clamps Aluminum Mechanical

APC-4/0-2I Overhead Parallel Clamps Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: APC-4/0-2I

Aluminum parallel clamps (extruded), Dual-rated connectors for aluminum or copper conductors

APC-4/0-2I. Pre filled with includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Pre-filled with CO-OX oxide inhibitor.
  • Furnished with high-stress anodized bolts with integrated washers.
  • Heavy-duty distribution connectors suitable for use over armor rod.

General

Catalog Number

APC-4/0-2I

Material

Aluminum

UPC

192663088553

Dimensions

Bolt Size

3/8 in

Length

3 in

Width

1.968 in

Conductor Related

Conductor - ACSR Str Run Range

4 - 4/0 ACSR;6 - 4 str AR

Conductor - ACSR Str Tap Range

4 - 4/0 ACSR;6 - 4 str AR

Conductor - AL Str Run Range

2 sol - 4/0 str.

Conductor - AL Str Tap Range

2 sol - 4/0 str

Conductor - Copper Str Run Range

2 sol - 4/0 str.

Conductor - Copper Str Tap Range

2 sol - 4/0 str