
Brand: Connector Mfg. Co. (CMC)
Catalog ID: APC-4/0I
APC-4/0I. Pre filled with includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
APC-4/0I
Material
Aluminum
UPC
192663078899
Bolt Size
3/8 in
Length
1.5 in
Package Height
Package Length
Package Weight
0.197 lb
Package Width
Width
1.968 in
Conductor - ACSR Str Run Range
4 - 4/0 ACSR;6-4 str. AR
Conductor - ACSR Str Tap Range
4 - 4/0 ACSR;4 - 4/0 str. Ar
Conductor - AL Str Run Range
2 sol - 4/0 str.
Conductor - AL Str Tap Range
2 sol - 4/0 str
Conductor - Copper Str Run Range
2 sol - 4/0 str.
Conductor - Copper Str Tap Range
2 sol - 4/0 str