
Brand: Connector Mfg. Co. (CMC)
Catalog ID: APR-397I
transformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions
Catalog Number
APR-397I
Material
Aluminum
UPC
192663079117
Bolt Size
1/2 in
Length
1.687 in
Package Weight
0.305 lb
Width
2.562 in
Conductor - ACSR Str Run Range
3/0 - 397.5 ACSR;4 str - 2/0 str AR
Conductor - ACSR Str Tap Range
6 - 3/0 ACSR;6 str AR
Conductor - AL Str Run Range
3/0 str - 400 MCM
Conductor - AL Str Tap Range
6 sol - 3/0 str
Conductor - Copper Str Run Range
3/0 str - 400 MCM
Conductor - Copper Str Tap Range
6 sol - 3/0 str