SKU-BA-103

BA-103 AluminumPole and Flat Surface Mounting Bracket

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BA-103

Pole and flat surface mounting brackets, 2 L - Bracket & one Hanger Bracket - No nuts or

Pole and flat mounting brackets are for mounting a variety of equipment enclosures to poles and flat surfaces.;BAPMBC Plate with 6” flat bar with (2) 3/8” holes for mounting H-bar to pole or flat surface;This bracket is designed to mount any length H-bar;2 L - Brackets - No nuts or bolts;Material:1/8" Aluminum

  • Pole and flat mounting brackets are for mounting a variety of equipment enclosures to poles and flat surfaces.
  • BAPMBC Plate with 6” flat bar with (2) 3/8” holes for mounting H-bar to pole or flat surface
  • This bracket is designed to mount any length H-bar
  • 2 L - Bracket & one Hanger Bracket - No nuts or bolts
  • Material:1/8" & .090" Aluminum

General

Catalog Number

BA-103

Material

Aluminum

UPC

192663128747