BA123036SD Aluminum Current Transformer Enclosures
Image of BA123036SD BA123036SD Aluminum Current Transformer Enclosures

BA123036SD Aluminum Current Transformer Enclosures

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BA123036SD

Outdoor Meter, Instrument Transfer & Substation Equipment Enclosures, NEMA 3R, Board Size 27” x 33”

  • Mounting Board is 3/4” exterior grade treated plywood in standard. Add “-AP”for aluminum back-plate at extra charge
  • Standard double swinging doors with stainless steel lift-off hinges, 3-point locking handle. Doors have brackets, which hold them in the open position
  • HUBS provided when requested at extra charge
  • 4" louvers with screens (standard)
  • Ground lug is Al-Cu lug furnished (standard).

Special sizes and modifications available upon request.

General

Catalog Number

BA123036SD

Material

Aluminum

UPC

192663133277

Dimensions

Cubic Capacity

12960 cu.in

Depth

12 in

Height

36 in

Width

30 in