BA163148FMDD Aluminum Current Transformer Enclosures
Image of BA163148FMDD BA163148FMDD Aluminum Current Transformer Enclosures

BA163148FMDD Aluminum Current Transformer Enclosures

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BA163148FMDD

Fiber Optic Enclosure

BA163148FMDD. .090 aluminum cabinet Lifting includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • .090 aluminum cabinet
  • Lifting eyes provided
  • Stainless steel hinges
  • Stainless steel padlock handle
  • Double doors
  • Unpainted (standard)

Mounting brackets sold separately.

General

Catalog Number

BA163148FMDD

Material

Aluminum

UPC

192663132263

Dimensions

Cubic Capacity

23808 cu.in

Depth

16 in

Height

48 in

Width

31 in