Image of BA2CTVT-W BA2CTVT-W Aluminum Standoff Brackets Meter Mounts

BA2CTVT-W Aluminum Standoff Brackets Meter Mounts

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BA2CTVT-W

Brackets for 2 CT’s or 2 VT’s

BA2CTVT-W. Designed to be includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Designed to be put on wall, pole, or riser with one or two mast clamps
  • CT-W Bracket will fit standard four-hole current transformers with two-hole base plate
  • Brackets for 2 CT’s or 2 VT’s
  • Material:.190” x 3” Aluminum

General

Catalog Number

BA2CTVT-W

Material

Aluminum

UPC

192663124350

Dimensions

Package Weight

1.395 lb