Image of BA3CTVT-W BA3CTVT-W Aluminum Standoff Brackets Meter Mounts

BA3CTVT-W Aluminum Standoff Brackets Meter Mounts

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BA3CTVT-W

Brackets for 3 CT’s or 3 VT’s

BA3CTVT-W. Designed to be includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • Designed to be put on wall, pole, or riser with one or two mast clamps
  • CT-W Bracket will fit standard four-hole current transformers with two-hole base plate
  • Brackets for 3 CT’s or 3 VT’s
  • Material:1/4” x 3” Aluminum

General

Catalog Number

BA3CTVT-W

Material

Aluminum

UPC

192663124336

Dimensions

Package Weight

2.22 lb