Image of BA5PMBH-24 BA5PMBH-24 AluminumPole and Flat Surface Mounting Bracket

BA5PMBH-24 AluminumPole and Flat Surface Mounting Bracket

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BA5PMBH-24

Pole and flat surface mounting brackets, 24” H-bar welded on 3/16” pole bracket

Pole and flat mounting brackets are for mounting a variety of equipment enclosures to poles and flat surfaces.;BAPMBC Plate with 6” flat bar with (2) 3/8” holes for mounting H-bar to pole or flatsurface;This bracket is designed to mount any length H-bar;14” H-bar welded on 3/16” pole bracket;Material:3/16" Aluminum

  • Pole and flat mounting brackets are for mounting a variety of equipment enclosures to poles and flat surfaces.
  • BAPMBC Plate with 6” flat bar with (2) 3/8” holes for mounting H-bar to pole or flatsurface
  • This bracket is designed to mount any length H-bar
  • 24” H-bar welded on 3/16” pole bracket
  • Material:3/16" Aluminum

General

Catalog Number

BA5PMBH-24

Material

Steel

UPC

192663126859

Dimensions

Package Weight

2.355 lb