Image of BA5SOCB-18H BA5SOCB-18H Equipment Mounts Aluminum Standoff Brackets

BA5SOCB-18H Equipment Mounts Aluminum Standoff Brackets

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BA5SOCB-18H

Conduit standoff brackets - Pole mount- fixed, 18” Long, 1/2” H-Bar

BA5SOCB-18H. Y Shaped bracket includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

Y-Shaped bracket mounts H-bar and conduit 6” off face pole. Requires two 1/2” lag bolts to attach pole. 1/2” lag bolts not supplied.

General

Catalog Number

BA5SOCB-18H

Type

Conduit Bracket

UPC

192663128303

Dimensions

Bolt Size

1/2 in

Length

18 in

Package Weight

2.115 lb