Image of BA5SOCJA-18H-2-4 BA5SOCJA-18H-2-4 Equipment Mounts Aluminum Standoff Brackets

BA5SOCJA-18H-2-4 Equipment Mounts Aluminum Standoff Brackets

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BA5SOCJA-18H-2-4

Conduit standoff brackets - Adjustable, 18” Long, 1/2” H-Bar with two 4” straps.

BA5SOCJA-18H-2-4. J Shaped bracket includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts

  • J-Shaped bracket mounts H-bar and 6” off face pole
  • Requires two 1/2” lag bolts to attach to pole. 1/2” lag bolts not supplied.

General

Catalog Number

BA5SOCJA-18H-2-4

Type

Conduit Bracket

UPC

192663129003

Dimensions

Bolt Size

1/2 in

Length

18 in