Brand: Connector Mfg. Co. (CMC)
Catalog ID: BAB12
BAB12. Designed to be includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
BAB12
UPC
192663124428
Dimensions
12 in x 3 in x 6 in
Height
6 in
Length
12 in
Width
3 in