
Brand: Connector Mfg. Co. (CMC)
Catalog ID: BAB24
BAB24. Designed to be includes conduit strap, two 3/8” bolts, two 3/8” lock washers, and two 3/8” nuts
Catalog Number
BAB24
UPC
192663128341
Dimensions
24 in x 3 in x 6 in
Height
6 in
Length
24 in
Package Weight
3.98 lb
Width
3 in