Image of BACPMR6 BACPMR6 Aluminum Pole Mounted Capacitor Racks

BACPMR6 Aluminum Pole Mounted Capacitor Racks

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BACPMR6

Pole mounted capacitor racks, For mounting up to 3 or 4 capacitors in line

Aluminum Capacitor Racks are constructed of 2 inch web channel and a T-slot (for 3/8” hot dipped galvanized steel bolts, supplied) combined in one complete extrusion;All have a connector for #6, soft copper (standard);The racks have 6” aluminum channel bolted to it for strength. Channel is pre-punched with keyholes for 3/4” thru-bolts (bolts not provided) for pole mounting;Racks come with two (2) mounting angle legs for stability while assembling capacitors on the ground which fold up when pole mounted

  • Aluminum Capacitor Racks are constructed of 2 inch web channel and a T-slot (for 3/8” hot dipped galvanized steel bolts, supplied) combined in one complete extrusion
  • All have a connector for #6, soft copper (standard)
  • The racks have 6” aluminum channel bolted to it for strength. Channel is pre-punched with keyholes for 3/4” thru-bolts (bolts not provided) for pole mounting
  • Racks come with two (2) mounting angle legs for stability while assembling capacitors on the ground which fold up when pole mounted

General

Catalog Number

BACPMR6

Material

Aluminum

UPC

192663124671

Dimensions

Package Weight

34000 lb